![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/20/LG-200955-WEB-R.jpg)
CELIANE TELEPHONE SOCKET
Legrand
CELIANE TELEPHONE SOCKET
REF. 200955
EAN numurs.
3245062009555
16,56 €
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Surface mounting | No |
---|---|
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Engage (snap) |
Assembly arrangement | Basic element |
Type of connector | Other |
With buses/couplings | No |
Category | 3 |
Colour | White |
RAL-number | 9003 |
Connection type | Other |
Shielded buses | No |
Shielded housing | No |
Separate earthing connection | Yes |
With label space | No |
Compatible with third-party covers | No |
Separate strain relief | No |
---|---|
Mounting method shielding connection | None |
Outlet direction | Straight |
With dust cover | Yes |
Degree of protection (IP) | IP41 |
Mechanical coding | No |
Colour coding | No |
Device width | 74 mm |
Device height | 74 mm |
Device depth | 33 mm |
Built-in depth | 24 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Halogen free | Yes |
Antimicrobial treatment | No |