Cartridge fuse 8.5 x 23 mm - without indicator - 6 A
Cartridge fuse
Legrand
Cartridge fuse 8.5 x 23 mm - without indicator - 6 A
REF. 011306
EAN numurs.
3245060113063
Cartridge fuse type F 8.5 x 23 mm to protect wiring installations against overloads and short-circuits.
0,92 €
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Width | 8.5 mm |
---|---|
Size | 8x23 mm |
Voltage type | AC |
Depth | 23 mm |
Rated voltage | 250 V |
Utilization category | Other |
Rated current | 6 A |
Type of fuse status indicator | Other |
---|---|
Rated operating frequency | 50-60 Hz |
Breaking capacity | 6 kA |
Model | Ceramic fuse |
Operating / setting temperature | -25-40 °C |
Storage temperature | -40-70 °C |