![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/01/LG-015540-WEB-F.jpg)
Cartridge fuse 22 x 58 mm - type gG - with stricker - 40 A
Fuse
Legrand
Cartridge fuse 22 x 58 mm - type gG - with stricker - 40 A
REF. 015540
EAN numurs.
3245060155407
Cylindrical cartridge fuse to protect wiring installations against overloads and short-circuits. Type gG for circuits supplying loads with low inrush currents.
12,31 €
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Width | 22 mm |
---|---|
Size | 22x58 mm |
Voltage type | AC/DC |
Depth | 58 mm |
Rated voltage | 500 V |
Utilization category | gG (cable protection/equipment protection) |
Rated current | 40 A |
Type of fuse status indicator | Top fuse status indicator |
---|---|
Rated operating frequency | 42-62 Hz |
Breaking capacity | 120 kA |
Power loss at rated current | 4.3 W |
Model | Ceramic fuse |
Operating / setting temperature | -25-40 °C |
Storage temperature | -40-70 °C |
Dokumentācija
1 dokuments
Tehniskā lapa
IZVĒLIETIES DARBĪBU