![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/02/020125_pw_92398.jpg)
Cable sleeve XL³ 400 - for metal cabinet Cat.No 201 08 - 1500x310x175 mm
XL³ 400
Legrand
Cable sleeve XL³ 400 - for metal cabinet Cat.No 201 08 - 1500x310x175 mm
REF. 020128
EAN numurs.
3245060201289
External cable duct XL³400 - Can accommodate devices up to 400 A.Fire resistance according to IEC 60695-2-11: 750 °C for ERP installation (up to 100 kVA for class II enclosures)
457,96 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Width | 310 mm |
---|---|
Height | 1500 mm |
Depth | 175 mm |
Material | Steel |
Material quality | Other |
Surface finishing | Powder coating |
Colour | Grey |
RAL-number | 7035 |
With mounting plate | No |
Mounting plate depth-adjustable | No |
Suitable for wall built-in | No |
Pole fastening | No |
Number of doors | 1 |
---|---|
With glazed door | No |
With ventilation door | No |
With rear door | No |
Number of locks | 1 |
Suitable for outdoor set-up | No |
Pitched roof | No |
EMC-version | No |
Degree of impact strength (IK) | IK08 |
Degree of protection (IP) | IP43 |
Degree of protection (NEMA) | Other |
Dokumentācija
4 documents
Montāžas rokasgrāmata
Tehniskā lapa
Lietošanas pamācība
Tehniskā rokasgrāmata
6 documents
Sertifikāti
LOVAG-IT 12.071
(0.55 Mo)
Sertifikāti
LOVAG-IT 12.069
(0.59 Mo)
Sertifikāti
LOVAG-IT 12.072
(0.57 Mo)
Sertifikāti
LOVAG-IT 12.070
(0.56 Mo)
Sertifikāti
LOVAG-IT 12.066
(0.59 Mo)
Sertifikāti
LOVAG-IT 12.068
(0.57 Mo)
IZVĒLIETIES DARBĪBU