![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/09/095515-LEGRAND-1000.jpg)
Cable glands metal - IP 68 - PG 21 - clamping capacity 11-19 mm
Legrand
Cable glands metal - IP 68 - PG 21 - clamping capacity 11-19 mm
REF. 095515
EAN numurs.
3245060955151
6,36 €
/
Piece
Product available in
10 Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Thread type | Metric |
---|---|
Nominal thread size metric/PG | 40 |
Pitch thread | 1.5 mm |
Thread length | 8 mm |
Wrench width | 42 mm |
Hexagon angular dimension | 46 mm |
Suitable for cable diameter | 15-27 mm |
Material | Metal |
Surface protection | Untreated |
Halogen free | Yes |
Glass-fibre reinforced | No |
Degree of protection (IP) | IP68 |
Shock resistant | Yes |
---|---|
Colour | Colourless |
Bend radius protection/trumpet flare | No |
With locknut | No |
Model | Straight |
Flat cable coupling | No |
Separable screw gland | No |
Operating / setting temperature | -25-85 °C |
Explosion-tested version | No |
For Ex-zone gas | None |
For Ex-Zone dust | None |
Storage temperature | -20-80 °C |
Dokumentācija
1 dokuments
Autocad 3D
1 dokuments
Vides profils
IZVĒLIETIES DARBĪBU