![](https://assets.legrand.com/pim/PHOTOS-WEB/EN-NGRP608030P3SH-WEB-R.jpg)
Cabinet wall installation GRP 600 x 800 x 300 mm
Ensto Cubo N
ENSTO
Cabinet wall installation GRP 600 x 800 x 300 mm
REF. NGRP608030P3SH
EAN numurs.
6438100123635
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Width | 600 mm |
---|---|
Height | 800 mm |
Depth | 300 mm |
Material | Plastic |
Surface finishing | Untreated |
Colour | Grey |
RAL-number | 7035 |
With mounting plate | No |
Mounting plate depth-adjustable | No |
Suitable for wall built-in | No |
Pole fastening | Yes |
With door | Yes |
Number of doors | 1 |
With glazed door | No |
---|---|
With ventilation door | No |
With rear door | No |
Number of locks | 1 |
With cover | No |
Transparent cover | No |
Suitable for metrical mounting | No |
Suitable for outdoor set-up | Yes |
Pitched roof | No |
Pre-stamping | No |
EMC-version | No |
Degree of impact strength (IK) | IK10 |
Degree of protection (IP) | IP66 |
Dokumentācija
1 dokuments
Autocad 3D
1 dokuments
Atbilstības sertifikāts
IZVĒLIETIES DARBĪBU