![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/046220-LEGRAND-1000.jpg)
Cabinet 10 inches 6U 352 x 314 x 300mm
Legrand
Cabinet 10 inches 6U 352 x 314 x 300mm
REF. 046220
EAN numurs.
3245060462208
335,01 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Mounting level | Front side |
---|---|
Model | With permanent frame |
Type of profile rail | L-shaped |
Number of doors | 1 |
Type of ventilation | Passive |
Width | 314 mm |
Height | 352 mm |
Depth | 300 mm |
Modular spacing | 254 mm (10 inch) |
Number of height units | 6 |
Max. load capacity | 18 kg |
With roof plate | Yes |
With earthing | Yes |
---|---|
With front door | Yes |
With sidewall | Yes |
Demountable | Yes |
Material | Steel |
Surface finishing | Powder coating |
Colour | Black |
RAL-number | 7016 |
Degree of protection (IP) | IP20 |
Degree of protection (NEMA) | Other |
Degree of impact strength (IK) | IK08 |
Fitted with door or cover | Yes |
Dokumentācija
1 dokuments
Lietošanas pamācība
IZVĒLIETIES DARBĪBU