![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/069652-LEGRAND-1000.jpg)
BOX PE PG 1P GREY COMPOSABLE
Legrand
BOX PE PG 1P GREY COMPOSABLE
REF. 069652
EAN numurs.
3245060696528
7,58 €
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Assembly arrangement | Surface mounted box |
---|---|
Suitable for modular domestic switching devices | No |
Number of modules (module system) | 1 |
Number of units | 1 |
Mounting direction | Horizontal and vertical |
Shape | Square |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Grey |
Transparent | No |
With cover frame | No |
With duct entry | No |
---|---|
With cable entry | Yes |
With screw gland entry | Yes |
Shock resistant | Yes |
Degree of protection (IP) | IP55 |
Width | 80 mm |
Height | 91 mm |
Depth | 53 mm |
Device width | 80 mm |
Device height | 91 mm |
Device depth | 53 mm |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -25-60 °C |
Storage temperature | -25-60 °C |
Dokumentācija
6 documents
Sertifikāti
OC / CB-FR_711319
(0.68 Mo)
Sertifikāti
OC / CB-FR_711334
(0.59 Mo)
Sertifikāti
VDE-40023632
(2.52 Mo)
Sertifikāti
OC / CB-FR_714769/A1
(0.63 Mo)
Sertifikāti
NF-NF012_2897
(0.8 Mo)
Sertifikāti
NF-NF012_3289/A1
(0.69 Mo)
IZVĒLIETIES DARBĪBU