![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/09/LG-090543-WEB-R.jpg)
BOX FOR DRYWALL 3 STATIONS 40MM DEEP - DIAM 67 MM
Legrand
BOX FOR DRYWALL 3 STATIONS 40MM DEEP - DIAM 67 MM
REF. 090543
EAN numurs.
3245060905439
8,50 €
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Mounting method | Hollow wall |
---|---|
Shape | Oval |
Construction type | Device connection box (round/square) |
Model | 3-fold |
Equipped with | None |
Diameter | 67 mm |
Length | 213 mm |
Width | 72.8 mm |
Inner depth | 40 mm |
For number of electric fittings | 8 |
Mounting switching equipment | Screw or spread out |
With screws | Yes |
For tube diameter | Other |
Suitable for cable diameter | 16-25 mm |
Pipe locking | No |
Inlet from the rear | Yes |
Number of inlets | 10 |
Material | Plastic |
---|---|
Halogen free | Yes |
Surface protection | Untreated |
Colour | Yellow |
Degree of protection (IP) | IP20 |
Cover model | None |
Cover attachment | Other |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | No |
Clamp position fixed | No |
Luminaire hook mounting | No |
Nozzle | None |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |
Dokumentācija
IZVĒLIETIES DARBĪBU