![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/755187-LEGRAND-1000.jpg)
Blanking plate Valena Allure - screw/claw mounting - aluminium
Valena Allure
Legrand
Blanking plate Valena Allure - screw/claw mounting - aluminium
REF. 755187
EAN numurs.
3414970483119
Valena™ Allure - cover platesValena™ Allure cover platesAluminium - Aluminium Valena Allure
28,06 €
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
Construction type lens | Square |
Width opening | 53 mm |
Height opening | 53 mm |
Colour | Other |
Degree of impact strength (IK) | IK04 |
---|---|
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Dokumentācija
1 dokuments
Autocad 3D
8 documents
Sertifikāti
OC / CB-FR_711212
(1.01 Mo)
Sertifikāti
OC / CB-HU-001784
(1.45 Mo)
Sertifikāti
VDE-40044639
(0.29 Mo)
Sertifikāti
MEEI-UP 69266624 0001
(2.39 Mo)
Sertifikāti
OC / CB-FR_705449
(1.08 Mo)
Sertifikāti
OC / CB-HU-003511
(0.46 Mo)
Sertifikāti
MEEI-UP 69250798 0001
(0.37 Mo)
Sertifikāti
OC / CB-HU-001615
(0.97 Mo)
IZVĒLIETIES DARBĪBU