![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/01/017150_pw_94414.jpg)
BLADE TYPE FUSE GG SIZE 1 160A
Legrand
BLADE TYPE FUSE GG SIZE 1 160A
REF. 017455
EAN numurs.
3245060174552
32,18 €
/
Piece
Product available in
3 Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Fuse construction type according to IEC 60269 | NH1 |
---|---|
Voltage type | AC/DC |
Rated current | 160 A |
Rated voltage AC | 500 V |
Rated voltage DC | 48 V |
---|---|
Utilization category | gG (cable protection/equipment protection) |
Type of fuse status indicator | Other |