![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/040754-LEGRAND-1000.jpg)
BATTERY NI CD 6V 600MAH
Legrand
BATTERY NI CD 6V 600MAH
REF. 040754
EAN numurs.
3245060407544
60,08 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Size indication | Flat-Pack |
---|---|
Number of cells | 5 |
Model | Nickel cadmium |
Nominal voltage | 6 V |
Capacity | 600 mAh |
Length | 72.5 mm |
Height including pole | 52 mm |
---|---|
Width | 15 mm |
Battery pack | No |
Ambient temperature | -10-55 °C |
Contains Batteries and/or Accumulator | Yes |