![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/067653-LEGRAND-1000.jpg)
AUTONOMOUS LIGHTING SYSTEM
Legrand
AUTONOMOUS LIGHTING SYSTEM
REF. 067653
EAN numurs.
3245060676537
37,01 €
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Lamp type | LED not exchangeable |
---|---|
With light source | Yes |
Lamp holder | None |
Housing material | Plastic |
Housing colour | Grey |
Type of covering | Disc |
Material cover | Plastic, opal |
Suitable for surface mounting | Yes |
With built-in installation box | No |
Adjustable | No |
Type of control gear | Electronic transformer |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Suitable for lamp power | 2-2 W |
Width | 45 mm |
Height/depth | 45 mm |
Length | 43.6 mm |
Diameter | 53 mm |
Built-in width | 40 mm |
---|---|
Built-in height/depth | 32.7 mm |
Built-in length | 32.7 mm |
Built-in diameter | 53 mm |
Connection type | Screwed terminal |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Terminals capacity | 2.5-2.5 mm² |
Contains Batteries and/or Accumulator | Yes |
IEC code (Pack1) | LR6 |
Battery ou Accumulator (Pack1) | Accumulator (rechargeable) |
Element Composition (Pack1) | Nickel-Cadmium |
Number of Pack 1 | 2 |
Number of Single Element (Pack1) | 4 |
Single Element weight (Pack1) | 20 g |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | I : Industrial (not Portable) |
Dokumentācija
1 dokuments
Lietošanas pamācība
IZVĒLIETIES DARBĪBU