![](https://assets.legrand.com/pim/PHOTOS-WEB/SARLAM/18/SL-189909-WEB-R.jpg)
ARMATURE-SPO-LINOLITE-SWITCH+SOCKET-2P+T-A
Sarlam
ARMATURE-SPO-LINOLITE-SWITCH+SOCKET-2P+T-A
REF. 189909
EAN numurs.
3292291899099
35,29 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Lamp type | Other |
---|---|
With light source | No |
Suitable for number of light sources | 1 |
Lamp holder | Other |
Material | Plastic |
Housing colour | White |
Voltage type | AC |
Nominal voltage | 220-240 V |
Nominal current | 313-341 mA |
Type of control gear | Electronic ballast |
With control gear | Yes |
Dimming 0-10 V | No |
Dimming 1-10 V | No |
Dimming DALI | No |
Dimming DMX | No |
Dimming DSI | No |
Dimming potentiometer (integrated) | No |
Dimming LineSwitch | No |
Dimming manufacturer's proprietary system | No |
Dimming mains voltage modulation | No |
Dimming phase cut-off | No |
Dimming phase cut-on | No |
Dimming programmable | No |
Dimming RF | No |
Dimming Sine Wave Reduction | No |
Dimming Touch and Dim | No |
Dimming Zigbee | No |
Dimming with push-button | No |
No dim function | Yes |
Light distributor | Diffuser lens/optic/panel |
Degree of protection (IP) | IP21 |
Protection class | I |
With lamp protection basket | No |
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 | No |
Covering of the luminaire with thermally insulating material possible | No |
---|---|
Suitable for emergency lighting | No |
Filament test according to IEC 60695-2-11 | 750 °C - 30 s |
With switch | Yes |
With movement sensor | No |
Suitable for lamp power | 0-75 W |
Rated luminous flux according to IEC 62722-2-1 | 775 lm |
Colour of light | White |
Colour temperature | 2900-2900 K |
Colour rendering index CRI | 80-89 |
Width | 60 mm |
Height/depth | 77 mm |
Length | 470 mm |
Type of wiring | Suitable for through wiring |
Number of poles | 3 |
Conductor cross section | 2.5 mm² |
Connection type | Screwed terminal |
Electrical connection with connector system | No |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Degree of impact strength (IK) | IK04 |
Mandatory neutral | Yes |
Antimicrobial treatment | No |
Terminals capacity | 1.5-6 mm² |
Cable nature for connection | Flexible or rigid |
With socket outlet | Yes |
Tube diameter for wall mounted product | 16-16 mm |
Maximum Input cable diameter | 12 mm |
Vertical fixing center distance | 0-5 mm |
Horizontal fixing center distance | 200-205 mm |
Auto switch | No |
Control mode | Wired |
Dokumentācija
1 dokuments
Lietošanas pamācība
IZVĒLIETIES DARBĪBU