Adaptator for mounting Mosaic frames cat.no 031614 or 031622, alongside the mini-trunking thickness 12,5mm
DLPlus Mini-Trunking LG
Legrand
Adaptator for mounting Mosaic frames cat.no 031614 or 031622, alongside the mini-trunking thickness 12,5mm
REF. 031703
EAN numurs.
3245060317034
Allows to fixe Mosaic frames alongside the DLPlus mini-trunking
5,01 €
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Height baseboard duct | 12.5 mm |
---|---|
Depth plinth skirting duct | 32 mm |
Equipped with | None |
Mounting method installation unit | Standard |
Material | Plastic |
Halogen free | No |
---|---|
Antimicrobial treatment | No |
Colour | White |
RAL-number | 9003 |
Decoration | None |
Dokumentācija
1 dokuments
Vides profils
IZVĒLIETIES DARBĪBU