Adaptable DLP trunking 1 compartment, cover 85mm, 35x105mm. White
DLP Universal Trunking LG
Legrand
Adaptable DLP trunking 1 compartment, cover 85mm, 35x105mm. White
REF. 010421
EAN numurs.
3245060104214
Adaptable DLP trunking offers distribution, protection and derivation of various cables in an electrical installation (power cable and/or data cable), system to be composed according to the specificities of the building site.
15,74 €
/
1 m
Product available in
20 m
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Width | 105 mm |
---|---|
Depth | 35 mm |
Length | 2000 mm |
Number of covers | 1 |
Covers supplied with the product | No |
Cover width 1 | 85 mm |
Symmetric | Yes |
Construction type rectangular | Yes |
Material | Plastic |
Material quality | Polyvinyl chloride (PVC) |
Halogen free | No |
Antimicrobial treatment | No |
Surface protection | Untreated |
Colour | White |
RAL-number | 9003 |
---|---|
Construction rear wall (inner side) | Perforated |
With protective foil | Yes |
Number of plug-in partitions | 0 |
With duct connector | No |
Bottom perforation | Yes |
Mounting method cover | Spanned |
With cable fixing clip | No |
Useful cross section | 2650 mm² |
Degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -5-60 °C |
Storage temperature | -25-60 °C |
Dokumentācija
1 dokuments
Tehniskā lapa
IZVĒLIETIES DARBĪBU