![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/02/023751-LEGRAND-1000.jpg)
ACS COMP PUSH RED 24V +NONC
Legrand
ACS COMP PUSH RED 24V +NONC
REF. 023751
EAN numurs.
3245060237516
17,97 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Number of command positions | 1 |
---|---|
Type of button | Flat |
Colour button | Red |
Construction type lens | Round |
Hole diameter | 22.5 mm |
Suitable for illumination | Yes |
Switching function latching | No |
Spring-return | Yes |
Supply voltage lamp | 24 V |
Number of contacts as normally open contact | 1 |
---|---|
Number of contacts as normally closed contact | 1 |
Number of contacts as change-over contact | 0 |
Type of electric connection | Screw connection |
With front ring | Yes |
Material front ring | Plastic |
Colour front ring | Chrome |
Degree of protection (IP) | IP66 |
Dokumentācija
1 dokuments
Autocad 3D
IZVĒLIETIES DARBĪBU