![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/02/023721-LEGRAND-1000.jpg)
ACS COMP P-PULL 40 RED + NC
Legrand
ACS COMP P-PULL 40 RED + NC
REF. 023721
EAN numurs.
3245060237219
17,91 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Unlocking method | Pull-release |
---|---|
Number of contacts as normally closed contact | 1 |
Number of contacts as normally open contact | 0 |
Degree of protection (IP) | IP66 |
Mounting method | Built-in |
With lighting | No |
---|---|
Hole diameter | 22.5 mm |
Connection type auxiliary circuit | Screw connection |
Diameter cap | 40 mm |
Dokumentācija
1 dokuments
Autocad 3D
IZVĒLIETIES DARBĪBU