ACS BLOCK LED 130V YELLOW CAGE CL
Legrand
ACS BLOCK LED 130V YELLOW CAGE CL
REF. 023074
EAN numurs.
3245060230746
11,46 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Transformer integrated | No |
---|---|
With integrated voltage decreasing resistor | Yes |
With light source | Yes |
With integrated diode | Yes |
Lamp holder | None |
Rated voltage Ue at AC 50 Hz | 119.6-149.5 V |
Rated voltage Ue at AC 60 Hz | 119.6-149.5 V |
---|---|
Voltage type for actuating | AC |
Lamp type | LED |
Connection type auxiliary circuit | Spring clamp connection |
Colour light source | Yellow |
Type of fastening | Front fastening |
Dokumentācija
4 documents
Sertifikāti
OC / CB-FR_714621/A1
(0.62 Mo)
Sertifikāti
OC / CB-FR 60044591C
(0.51 Mo)
Vides profils
Sertifikāti
VERITAS (BV)-16400/D1 BV
(0.64 Mo)
IZVĒLIETIES DARBĪBU