![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-028770-WEB-R.jpg)
ACB DMX3 2500 L DRAW-OUT 4P 630 A
DMX3 2500
Legrand
ACB DMX3 2500 L DRAW-OUT 4P 630 A
REF. 028770
EAN numurs.
3245060287702
12 036,44 €
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Rated permanent current Iu | 630 A |
---|---|
Rated voltage | 230-690 V |
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz | 100 kA |
Overload release current setting | 252-630 A |
Adjustment range short-term delayed short-circuit release | 378-6300 A |
Adjustment range undelayed short-circuit release | 1260-85000 A |
Device construction | Built-in device slide-in technique (withdrawable) |
Integrated earth fault protection | Yes |
Suitable for DIN rail (top hat rail) mounting | No |
DIN rail (top hat rail) mounting optional | No |
Number of auxiliary contacts as normally closed contact | 4 |
Number of auxiliary contacts as change-over contact | 4 |
---|---|
With switched-off indicator | Yes |
With integrated under voltage release | Yes |
Number of poles | 4 |
Position of connection for main current circuit | Back side |
Type of control element | Push button |
Complete device with protection unit | Yes |
Motor drive integrated | Yes |
Motor drive optional | Yes |
Degree of protection (IP) | IP30 |
Dokumentācija
8 documents
Lietošanas pamācība
Tehniskā rokasgrāmata
Tehniskā rokasgrāmata
Tehniskā lapa
Tehniskā lapa
Tehniskā rokasgrāmata
Montāžas rokasgrāmata
Lietošanas pamācība
1 dokuments
Autocad 3D
1 dokuments
Sertifikāti
OC / CB-58369
(1.13 Mo)
2 documents
Programmatūra
Programmatūra
IZVĒLIETIES DARBĪBU