600V DC CABINET 2 PV STRINGS
Legrand
600V DC CABINET 2 PV STRINGS
REF. 414003
EAN numurs.
3245064140034
565,93 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Mounting method | Surface mounted |
---|---|
Number of rows | 1 |
Number of phases | 1 |
Protection | Miniature-/earth leakage circuit breaker |
Number of single-phase miniature circuit breakers (MCB) | 0 |
Number of three-phase miniature circuit breakers (MCB) | 0 |
Total number of groups | 2 |
Number of direct groups | 2 |
Number of light groups | 0 |
Number of groups behind earth leakage switch | 0 |
Number of earth leakage circuit breakers | 1 |
Number of earth leakage switches 30 mA | 0 |
Number of earth leakage switches 300 mA | 0 |
Number of arc fault detection devices AFDD | 0 |
Protection main switch | Yes |
Number of poles main switch | 4 |
Main switch rated current | 25 A |
Protection incoming RCD | No |
Protection high integrity | No |
Protection split load | No |
Protection dual RCD | No |
Number of outgoing ways | 1 |
Suitable for data | No |
Cooker group | None |
Cooker group suitable as power current group | No |
With socket outlet | No |
With bell transformer | No |
Over voltage protection | Yes |
Type of over voltage protection device | Type 2 |
With meter | No |
Housing material | Plastic |
Degree of protection (IP) | IP65 |
Height | 282 mm |
---|---|
Built-in height | 278 mm |
Width | 340 mm |
Built-in width | 336 mm |
Width in number of modular spacings | 12 |
Depth | 141 mm |
Extension possible | Yes |
Type of covering | Door |
With transparent cover | Yes |
Type of closure | Other |
Lockable | Yes |
Colour | Grey |
RAL-number | 7046 |
Enclosure capacity (Nb of modules) | 12 |
Degree of impact strength (IK) | IK09 |
Operating / setting temperature | -25-40 °C |
Storage temperature | -25-55 °C |
Nominal voltage | 220-230 V |
Electric supplying direction | From the bottom |
Terminal marking indication | No |
Stress test conformity (1000V) | No |
Busbar type supplied | Not applicable |
Number of supply busbars | 0 |
Number of distribution blocks | 0 |
Number of terminals by distribution block | 0 |
Fitted with rainproof plate protection | No |
Fitted with door or cover | Yes |
Supplied with circuit identification labels | Yes |
Vertical fixing center distance | 180-180 mm |
Horizontal fixing center distance | 180-180 mm |
Number of MCBs | 0 |
Dokumentācija
1 dokuments
BIM fails
IZVĒLIETIES DARBĪBU