3 GANG PLATE GRES
Legrand
3 GANG PLATE GRES
REF. 066723
EAN numurs.
3414970448590
17,32 €
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Number of units | 3 |
---|---|
Mounting direction | Horizontal and vertical |
Number of units horizontal | 3 |
Number of units vertical | 1 |
Number of modules horizontal (module system) | 6 |
Number of modules vertical (module system) | 1 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for built-in installation | No |
Label space/information surface | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Lacquered |
Surface finishing | Matt |
---|---|
Colour | Brown |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Type of fastening | Engage (snap) |
Width | 232 mm |
Height | 82 mm |
Depth | 8.5 mm |
Built-in height | 0 mm |
Diameter bore hole (opening) | 53.6 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
Dokumentācija
1 dokuments
Tehniskā lapa
4 documents
Sertifikāti
NF-NF012_2513
(1.2 Mo)
Sertifikāti
OC / CB-FR_709693
(1.38 Mo)
Sertifikāti
OC / CB-FR_709703
(1.06 Mo)
Sertifikāti
OC / CB-FR_708376
(1.33 Mo)
IZVĒLIETIES DARBĪBU