![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/77/LG-774383-WEB-R.jpg)
2P+T AUTO SOCKET WHITE
Legrand
2P+T AUTO SOCKET WHITE
REF. 774383
EAN numurs.
3245067743836
8,92 €
/
Piece
Product available in
10 Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Model | Socket outlet CEE 7/3 (type F) |
---|---|
Number of active contacts (round) | 1 |
Number of active contacts (flat) | 0 |
With complemantary luminous signal | No |
Number of ports USB-A | 0 |
Number of ports USB-C | 0 |
Number of units | 1 |
Number of socket outlets switchable | 0 |
Number of phases | 1 |
Imprint/indication | None |
Connection type | Push-in clamp |
With hinged lid | No |
With enhanced contact protection | No |
Label space/information surface | No |
Colour | White |
RAL-number (similar) | 9003 |
Metallic colour | No |
Transparent | No |
Lockable | No |
Eject-mechanism | No |
Insulated mounting | No |
With function lighting | No |
With orientation lighting | No |
Over voltage protection | No |
Fault current protection | No |
With miniature fuse | No |
Special power supply | No special power supply |
Mounting method | Flush-mounted |
Type of fastening | Mounting with claw and screw |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
---|---|
Surface finishing | Glossy |
Antimicrobial treatment | No |
With loop through function | Yes |
With on/off switch | No |
Colour of switch operator | White |
Rotated central insert | No |
Nominal current | 16 A |
Nominal voltage | 250 V |
Frequency | 50-60 Hz |
Suitable for degree of protection (IP) | IP21 |
Degree of impact strength (IK) | IK04 |
Device width | 71 mm |
Device height | 71 mm |
Device depth | 43 mm |
Compatible with Apple HomeKit | No |
Compatible with Amazon Alexa | No |
Compatible with Google Assistant | No |
IFTTT support available | No |
With Wi-Fi signal repeater | No |
With built-in bluetooth speaker | No |
For heavy conditions according to VDE | No |
Built-in depth | 31 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Voltage type | AC |
Power Delivery | No |
Cable nature for connection | Rigid |
Cable section | 4-4 mm² |
Cable support | Other |
Cover | Central cover plate |
Connected object | No |