![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/09/090492-LEGRAND.jpg)
2 VERTICAL STATIONS COMPOSABLE BOX
Legrand
2 VERTICAL STATIONS COMPOSABLE BOX
REF. 090492
EAN numurs.
3245060904920
32,52 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Assembly arrangement | Surface mounted box |
---|---|
Suitable for modular domestic switching devices | No |
Number of modules (module system) | 2 |
Number of units | 2 |
Mounting direction | Vertical |
Shape | Rectangular |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | Grey |
RAL-number (similar) | 7016 |
Transparent | No |
With cover frame | No |
With duct entry | Yes |
---|---|
With cable entry | Yes |
With screw gland entry | Yes |
Shock resistant | Yes |
Degree of protection (IP) | IP66 |
Width | 97 mm |
Height | 192 mm |
Depth | 42 mm |
Device width | 97 mm |
Device height | 192 mm |
Device depth | 42 mm |
Degree of impact strength (IK) | IK08 |
Operating / setting temperature | -20-40 °C |
Storage temperature | -20-40 °C |
Dokumentācija
1 dokuments
Lietošanas pamācība
1 dokuments
Sertifikāti
NF-NF012_4096
(0.51 Mo)
IZVĒLIETIES DARBĪBU