![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/LG-041395-WEB-R.jpg)
2 LED LIGHT RED FLASHING / STROBOSCOPIC / RANDOM 3 CHANNELS
Legrand
2 LED LIGHT RED FLASHING / STROBOSCOPIC / RANDOM 3 CHANNELS
REF. 041395
EAN numurs.
3414971498204
336,94 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Function flashlight | Yes |
---|---|
Function blinking light | Yes |
Function continuous light | No |
Function rotating light | No |
Function pulsating light | Yes |
With infrared | No |
Nominal voltage | 12-12 V |
Voltage type | AC/DC |
Electricity consumption | 0.21 A |
Power | 2.52 W |
Colour of lamp hood | Red |
Housing material | Plastic |
Housing colour | Other |
---|---|
Mounting method | Surface mounting |
Solar operation | No |
Number of modes | 4 |
Approved according to ICAO | No |
Ambient temperature | -30-+55 °C |
Lamp type | LED not exchangeable |
Luminous intensity | 50-50 cd |
Degree of protection (IP) | IP65 |
Width | 92 mm |
Height | 107.5 mm |
Dimmable | No |