Pārlekt uz galveno saturu
Logo print

1 PHASE TRANSFO. 115/230V 250VA TDCE V2 2X115V

Legrand

1 PHASE TRANSFO. 115/230V 250VA TDCE V2 2X115V

REF. 042614 EAN numurs. 3245060426149
401,51 € / Piece
Ieteicamā cena Bez PVN
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.

Tehniskie parametri

Built as safety transformer No
Built as isolating transformer Yes
Built as energy saving transformer No
Primary voltage 1 215-215 V
Primary voltage 2 230-230 V
Primary voltage 3 245-245 V
Primary voltage 4 385-385 V
Primary voltage 5 400-400 V
Primary voltage 6 415-415 V
Secondary voltage 1 115-115 V
Secondary voltage 2 230-230 V
Rated apparent power 250 VA
Type of insulation material according to IEC 85 B
Short-circuit-proof Yes
Relative short circuit voltage 4.2 %
Width 159 mm
Height 200 mm
Depth 200 mm
Degree of protection (IP) IP20
Ring core No
Suitable for mounting on PCB No
Modular version No