![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/042612_pw_93998.jpg)
1 PHASE TRANSFO. 115/230V 1000VA TDCE V2 2X115V
Legrand
1 PHASE TRANSFO. 115/230V 1000VA TDCE V2 2X115V
REF. 042617
EAN numurs.
3245060426170
583,09 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Built as safety transformer | No |
---|---|
Built as isolating transformer | Yes |
Built as energy saving transformer | No |
Primary voltage 1 | 215-215 V |
Primary voltage 2 | 230-230 V |
Primary voltage 3 | 245-245 V |
Primary voltage 4 | 385-385 V |
Primary voltage 5 | 400-400 V |
Primary voltage 6 | 415-415 V |
Secondary voltage 1 | 115-115 V |
Secondary voltage 2 | 230-230 V |
Rated apparent power | 1000 VA |
---|---|
Type of insulation material according to IEC 85 | B |
Short-circuit-proof | Yes |
Relative short circuit voltage | 2.3 % |
Width | 216 mm |
Height | 232 mm |
Depth | 210 mm |
Degree of protection (IP) | IP20 |
Ring core | No |
Suitable for mounting on PCB | No |
Modular version | No |