![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/02/LG-024608-WEB-R.jpg)
1-PCE PILOT LIGHT 130V BLUE
Legrand
1-PCE PILOT LIGHT 130V BLUE
REF. 024608
EAN numurs.
3414970863829
7,93 €
/
Piece
Product available in
10 Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Number of indicator lights | 1 |
---|---|
Colour lens | Blue |
Type of lamp socket | LED |
With light source | Yes |
Rated operating voltage Ue | 119.6-149.5 V |
Voltage type | AC |
Type of electric connection | Screw connection |
Construction type lens | Round |
Type of lens | Flat |
Hole diameter | 22 mm |
---|---|
With front ring | No |
Material front ring | Plastic |
Colour front ring | Black |
Degree of protection (IP) | IP66 |
Degree of impact strength (IK) | IK05 |
Operating / setting temperature | -25-70 °C |
Storage temperature | -40-70 °C |
Estimated bulb life | 100000 h |
Dokumentācija
1 dokuments
Autocad 3D
4 documents
Sertifikāti
OC / CB-FR_700605
(0.31 Mo)
Sertifikāti
OC / CB-FR_714621/A1
(0.62 Mo)
Vides profils
Sertifikāti
VERITAS (BV)-16400/D1 BV
(0.64 Mo)
IZVĒLIETIES DARBĪBU