FILTRI
Notīrīt visus
Tehniskie parametri
-
Rated voltage
-
Rated current In
-
Transparent
-
Explosion-tested version 'Ex e'
-
Drill hole distance centrically
-
Type of electrical connection 1
-
Mounting method
-
Type of electrical connection 2
-
Number of clamp positions per pole
-
Number of poles
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Closing plate required
-
Material insulation body
-
Connectable conductor cross section multi-wired
-
Inflammability class of insulation material according to with UL94
-
Colour
ENSTO
Ensto Clampo
REF. KA17.12
Terminal strip 1616MF.12-AK, 12-p 1,5mm² foot
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
ENSTO
Ensto Clampo
REF. KB17.12
Terminal strip 1616MF.12SP-AK 12p 1,5mm² foot
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.