FILTRI
Notīrīt visus
Tehniskie parametri
-
Version as main switch
-
Version as maintenance-/service switch
-
Version as safety switch
-
Version as emergency stop installation
-
Version as reversing switch
-
Rated operating voltage
-
Type of electrical connection of main circuit
-
Max. rated operation voltage Ue AC
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current at AC-23, 400 V
-
Rated permanent current at AC-23, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Type of control element
-
Rated operation power at AC-3, 400 V
-
Device construction
-
Conditioned rated short-circuit current Iq
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated short-time withstand current lcw
-
Switching power at 400 V
-
Number of poles
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally closed contact
-
Motor drive optional
-
Motor drive integrated
-
Voltage release optional
-
Suitable for floor mounting
-
Suitable for front mounting 4-hole
-
Suitable for front mounting centre
-
Suitable for distribution board installation
-
Suitable for intermediate mounting
-
Colour control element
-
Interlockable
-
Degree of protection (IP), front side
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/12-00/EN-KS3_25C-WEB-R.jpg)
ENSTO
Ensto Compact Switches
REF. KS3.25C
Load break switch rotary 3 x 25 A
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/12-00/EN-KS3_40C-WEB-R.jpg)
ENSTO
Ensto Compact Switches
REF. KS3.40C
Load break switch rotary 3 x 40 A
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.