DIN rail holder For 200 mm side, H=14.5 mm
DIN rail holder For 200 mm side, H=32.5 mm
DIN rail holder For 300 mm side, H=14.5 mm
DIN rail holder For 300 mm side, H=32.5 mm
DIN rail holder For 400 mm side, H=14.5 mm
DIN rail holder For 400 mm side, H=32.5 mm
DIN rail holder For 600 mm side or center
DIN rail holder For 600 mm side or center
Bussning Brass, M2
Bussning Set of 4 pcs, M2
Bussning Incl. M3 x 5 screw, 40 mm
Cover plug 1000 pcs.
Cover plug 4 pcs. Kit
Contact protection accessory 2 hinges, 2 elevators
Latch Latch, pair
Wall mounting set Set of 4
Cover screw Set, 2 x DLS1 + 2 x DMS3
Cover screw Set, 4 x DLS1 + 4 x DMS1
Cover screw Set, 6 x DLS1 + 4 x DMS1
Cover screw Set, 6 x DLS2 + 4 x DMS3
Flange fastening set F1 size, PA
Flange fastening set F1 size, steel/plastic
Flange fastening set F2 size, PA, M8 x 30
Flange fastening set F2 size, steel/plastic