FILTERID
Tühjendage kõik
Tehnilised omadused
-
Material
-
Material quality
-
Degree of protection (NEMA)
-
With mounting plate
-
With cover
-
Mounting plate depth-adjustable
-
Suitable for wall built-in
-
Surface finishing
-
Pole fastening
-
With door
-
Number of doors
-
With glazed door
-
With glazed door
-
Pre-stamping
-
With ventilation door
-
With rear door
-
Transparent cover
-
Transparent cover
-
Suitable for metrical mounting
-
Suitable for outdoor set-up
-
Pitched roof
-
EMC-version
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Colour
-
RAL-number
ENSTO
Ensto PolyBox US Pc
REF. UPCG080604HSF
Mounting enclosure PC Size 8.0 x 6.0 x 4.0 in
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
ENSTO
Ensto PolyBox US Pc
REF. UPCG100806HSF
Mounting enclosure PC Size 10.0 x 8.0 x 6.0 in
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
ENSTO
Ensto PolyBox US Pc
REF. UPCG121006HSF
Mounting enclosure PC Size 12.0 x 10.0 x 6.0 in
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
ENSTO
Ensto PolyBox US Pc
REF. UPCG141206HSF
Mounting enclosure PC Size 14.0 x 12.0 x 6.0 in
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
ENSTO
Ensto PolyBox US Pc
REF. UPCG161408HSF
Mounting enclosure PC Size 16.0 x 14.0 x 8.0 in
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
ENSTO
Ensto PolyBox US Pc
REF. UPCG181610HSF
Mounting enclosure PC Size 18.0 x 16.0 x 10.0 in
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
ENSTO
Ensto PolyBox US Pc
REF. UPCT080604HSF
Mounting enclosure PC Size 8.0 x 6.0 x 4.0 in
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
ENSTO
Ensto PolyBox US Pc
REF. UPCT100806HSF
Mounting enclosure PC Size 10.0 x 8.0 x 6.0 in
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
ENSTO
Ensto PolyBox US Pc
REF. UPCT121006HSF
Mounting enclosure PC Size 12.0 x 10.0 x 6.0 in
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
ENSTO
Ensto PolyBox US Pc
REF. UPCT141206HSF
Mounting enclosure PC Size 14.0 x 12.0 x 6.0 in
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
ENSTO
Ensto PolyBox US Pc
REF. UPCT161408HSF
Mounting enclosure PC Size 16.0 x 14.0 x 8.0 in
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
ENSTO
Ensto PolyBox US Pc
REF. UPCT181610HSF
Mounting enclosure PC Size 18.0 x 16.0 x 10.0 in
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.