FILTERID
Tühjendage kõik
Kategooria
Tehnilised omadused
-
Suitable for number of light sources
-
With light source
-
Housing material
-
With connection cable
-
Dimming phase cut-on
-
Dimming phase cut-off
-
Dimming 1-10 V
-
Mounting method
-
Dimming DALI
-
Dimming DSI
-
Lamp holder
-
Dimming Touch and Dim
-
Type of control gear
-
Lamp type
-
Dimming with push-button
-
Dimming manufacturer's proprietary system
-
Dimming 0-10 V
-
Material cover
-
Dimming DMX
-
Dimming potentiometer (integrated)
-
Dimming LineSwitch
-
Dimming mains voltage modulation
-
Housing colour
-
Housing colour
-
Dimming programmable
-
Dimming RF
-
Dimming Sine Wave Reduction
-
Dimming Zigbee
-
No dim function
-
Protection class
-
Constant light output (CLO)
-
Adjustable optics
-
Remote control
-
With radio control
-
With light regulation program control
-
Degree of protection (IP)
-
Voltage type
ENSTO
Ensto Tori
REF. TO500E27AHA
Pole mount. luminaire TO500E27AHA E27 AC ANTGREY
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
ENSTO
Ensto Tori
REF. TO500E27HH
Pole mount. luminaire TO500E27HH E27 AC GREY
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.