XL3 125 SURF MOUN+OPA DOOR 4R
Legrand
XL3 125 SURF MOUN+OPA DOOR 4R
REF. 401634
EAN number.
3245064016346
376,44 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Mounting method | Surface mounted |
---|---|
Number of rows | 4 |
Width in number of modular spacings | 18 |
Type of covering | Door |
Cover model | Closed |
Type of door | Single |
Transparent cover/door | No |
Signal passing door | Yes |
With lock | Yes |
Type of closure | Cylinder |
Housing material | Plastic |
Built-in depth | 146 mm |
Built-in height | 746 mm |
Built-in width | 446 mm |
Inner depth | 128 mm |
Earthing terminal block | Yes |
Neutral terminal block | No |
---|---|
DIN-rail | Yes |
With mounting plate | No |
Extension possible | No |
EMC-version | No |
Colour | White |
RAL-number | 9003 |
Degree of protection (IP) | IP40 |
Height | 750 mm |
Width | 450 mm |
Depth | 150 mm |
Enclosure capacity (Nb of modules) | 72 |
Degree of impact strength (IK) | IK09 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -20-70 °C |
Fitted with rainproof plate protection | No |
Dokumentatsioon
4 dokumendid
Tehniline leht
Kokkupaneku juhend
Kasutusjuhend
Tehniline juhend
1 dokument
BIM fail
4 dokumendid
Sertifikaadid
LOVAG-IT 20.050
(0.47 Mo)
Keskkonnaprofiil
Sertifikaadid
OC / CB-675993
(2.25 Mo)
Sertifikaadid
OC / CB-654749
(0.38 Mo)
VALIGE TEGEVUS