![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/LG-067774-WEB-R.jpg)
Wireless double light switch
Celiane
Legrand
Wireless double light switch
REF. 067774
EAN number.
3414971015852
The Celiane with Netatmo wireless double light switch can be used to control two separate lighting circuits. It is also possible to create two switched power outlets to control the home appliances connected to them.
64,44 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Radio frequency | 2400 MHz |
---|---|
Rolling code system | Yes |
Code length (Bit) | 128 |
Range | 185 m |
Number of commands | 4 |
With manual radio transmitter | Yes |
Flush-mounted radio transmitter | No |
Surface mounted radio transmitter | Yes |
With radio coding device | Yes |
Degree of protection (IP) | IP40 |
Keyboard protection cover | No |
Current supply | Battery |
Width | 90 mm |
Height | 82 mm |
Depth | 13 mm |
Built-in depth | 0 mm |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | 5-45 °C |
Storage temperature | 0-45 °C |
Standby consumption | 0 mA |
---|---|
Mandatory neutral | No |
Stress test conformity (1000V) | No |
Colour | Titanium |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Surface mounted |
Contains Batteries and/or Accumulator | Yes |
Connected object | Yes |
Operating method | Zigbee |
Application store for download | App Store , Google Play Store |
Programming way | Smartphone apps |
With voice command | Yes |
Interoperable connection Protocol | Yes |
Connectable by Internet box | Yes |
Compatible voice assistants | Google Assistant , Amazon Alexa , Apple Siri |
Application name | Home + Control |
Product use function | Lighting management |
Programmable | Yes |
Dokumentatsioon
1 dokument
Kasutusjuhend
3 dokumendid
Sertifikaadid
OC / CB-FR_706877/A1
(0.73 Mo)
Sertifikaadid
NF-NF012_2093/A1
(0.68 Mo)
Sertifikaadid
Decl. UE RED-A 3761 C
(0.22 Mo)
VALIGE TEGEVUS