![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/LG-067755-WEB-R.jpg)
Wireless 4 additional scenes control, CELIANE with Netatmo, White
CELIANE
Legrand
Wireless 4 additional scenes control, CELIANE with Netatmo, White
REF. 067755
EAN number.
3414971955080
CELIANE With Netatmo 4 scenario wireless to lauch your scenarios of your lights, roller shutters or electrical devices
56,65 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Radio frequency | 2400 MHz |
---|---|
Rolling code system | Yes |
Code length (Bit) | 128 |
Range | 185 m |
Number of commands | 4 |
With manual radio transmitter | Yes |
Flush-mounted radio transmitter | No |
Surface mounted radio transmitter | Yes |
With radio coding device | Yes |
Degree of protection (IP) | IP40 |
Keyboard protection cover | No |
Current supply | Battery |
Width | 90 mm |
Height | 82 mm |
Depth | 13 mm |
Built-in depth | 0 mm |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | 5-45 °C |
Storage temperature | 0-45 °C |
Standby consumption | 0 mA |
---|---|
Mandatory neutral | No |
Stress test conformity (1000V) | No |
Colour | White |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Surface mounted |
Contains Batteries and/or Accumulator | Yes |
Connected object | Yes |
Operating method | Zigbee |
Application store for download | App Store , Google Play Store |
Programming way | Smartphone apps |
Programmable | Yes |
Interoperable connection Protocol | Yes |
With voice command | Yes |
Compatible voice assistants | Google Assistant , Amazon Alexa , Apple Siri |
Application name | Home + Control |
Product use function | Lighting management |
Connectable by Internet box | Yes |
Dokumentatsioon
1 dokument
Kasutusjuhend
2 dokumendid
Sertifikaadid
OC / CB-FR_715034
(0.46 Mo)
Sertifikaadid
Decl. UE RED-A 3996 A
(0.24 Mo)
VALIGE TEGEVUS