Washer accessory Cable lead-through 32 mm
Accessories
ENSTO
Washer accessory Cable lead-through 32 mm
REF. PMR70.32
EAN number.
6418677163715
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Nominal diameter | 37 mm |
---|---|
Model | Trimmable (cut away) |
Sealing range | 12 - 32 mm |
Degree of protection (IP) | IP21 |
Material | Plastic |
---|---|
Halogen free | Yes |
Colour | Grey |