Washer accessory Cable lead-through 16 mm
Accessories
ENSTO
Washer accessory Cable lead-through 16 mm
REF. PMR70.1612
EAN number.
6418677163784
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Thread type | Metric |
---|---|
Nominal thread size metric/PG | 20 |
Material | Plastic |
Material quality | Polyethylene (PE) |
Surface protection | Untreated |
Halogen free | Yes |
Glass-fibre reinforced | No |
Degree of protection (IP) | IP20 |
Shock resistant | No |
Colour | Grey |
RAL-number | 7035 |
Bend radius protection/trumpet flare | No |
With locknut | No |
Snapping in opening | Yes |
---|---|
Model | Straight |
Multi seal area | Yes |
Flat cable coupling | No |
With strain relief | No |
Type of sealing | Cut-out ring |
Separable screw gland | No |
Explosion-tested version | No |
For Ex-zone gas | None |
For Ex-Zone dust | None |
For armoured cable | No |
EMC-version | No |
Screened | No |