Wall mounting set For 181610, 100pcs kit
Ensto PolyBox US Pc
ENSTO
Wall mounting set For 181610, 100pcs kit
REF. UMF16
EAN number.
6438100213237
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Type of accessory/spare part | Mounting bracket |
---|---|
Material | Plastic |
Width | 397 mm |
Height | 65 mm |
---|---|
Depth | 8 mm |