![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/LG-046209-WEB-R.jpg)
Wall mounting 19 inches cabinet 21U 1000 x 600 x 580mm
Legrand
Wall mounting 19 inches cabinet 21U 1000 x 600 x 580mm
REF. 046209
EAN number.
3245060462093
716,85 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Mounting level | Front side |
---|---|
Model | With permanent frame |
Type of profile rail | L-shaped |
Number of doors | 1 |
Type of ventilation | Passive |
Width | 600 mm |
Height | 1000 mm |
Depth | 580 mm |
Modular spacing | 482.6 mm (19 inch) |
Number of height units | 21 |
Max. load capacity | 63 kg |
With roof plate | Yes |
With earthing | Yes |
---|---|
With front door | Yes |
With sidewall | Yes |
Demountable | Yes |
Material | Steel |
Surface finishing | Powder coating |
Colour | Black |
RAL-number | 7016 |
Degree of protection (IP) | IP20 |
Degree of protection (NEMA) | Other |
Degree of impact strength (IK) | IK08 |
Fitted with door or cover | Yes |
Dokumentatsioon
1 dokument
Kasutusjuhend
VALIGE TEGEVUS