Voltmeter analogue Lexic - 0-500 V - fixing on rail
Legrand
Voltmeter analogue Lexic - 0-500 V - fixing on rail
REF. 004660
EAN number.
3245060046606
431,20 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Measuring range | 0-500 V |
---|---|
Transformer connection | Yes |
Accuracy class | 0.015 |
Power loss | 3 W |
Calibrated | Yes |
Voltage type | AC/DC |
Model | DIN rail |
Modular version | Yes |
---|---|
Width | 70 mm |
Height | 89.5 mm |
Width in number of modular spacings | 4 |
Max. needle deflection | 45 ° |
Measurement system | Other |
Scales lighting | No |
Dokumentatsioon
1 dokument
Kasutusjuhend
VALIGE TEGEVUS