VIKING TERMINAL BLOCK SCREW / APPLICATION PHOTOVOLTAIC 10MM2 PITCH 12MM BLACK
Legrand
VIKING TERMINAL BLOCK SCREW / APPLICATION PHOTOVOLTAIC 10MM2 PITCH 12MM BLACK
REF. 414802
EAN number.
3245064148023
3,66 €
/
Tükk
Product available in
20 Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Connectable conductor cross section fine-strand without cable end sleeve | 1.5-10 mm² |
---|---|
Connectable conductor cross section fine-strand with cable end sleeve | 4-10 mm² |
Connectable conductor cross section solid-core | 1.5-10 mm² |
Connectable conductor cross section multi-wired | 4-10 mm² |
Rated current In | 60 A |
Rated voltage | 1000 V |
Type of electrical connection 1 | Screw connection |
Type of electrical connection 2 | Screw connection |
Number of levels | 1 |
Number of clamp positions per level | 2 |
Mounting method | DIN rail (top hat rail) 35 mm |
Material insulation body | Thermoplastic |
---|---|
Operating temperature | -25-60 °C |
Inflammability class of insulation material according to with UL94 | V2 |
Width | 12 mm |
Height | 63 mm |
Depth | 57 mm |
Explosion-tested version 'Ex e' | No |
Closing plate required | Yes |
Colour | Black |
Internally connected stages | No |