Ventilation shelf 19 inches 1U for encloures with 4 fans depth 300mm
LCS2
Legrand
Ventilation shelf 19 inches 1U for encloures with 4 fans depth 300mm
REF. 046490
EAN number.
3245060464905
Ventilation shelf for internal air circulation. Used for temperature management, fixed on 2 x 19 inches uprights. Provides targeted heat removal and ensure uniformity of the temperature in the cabinet.
476,04 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Number of fans | 4 |
---|---|
Operating voltage AC 50 Hz | 230-230 V |
Operating voltage AC 60 Hz | 230-230 V |
Voltage type | AC |
Suitable for wall built-in | No |
Built as slide-in ventilator | No |
Air circulator | Yes |
Roof ventilator | No |
With filter | No |
Volume flow, freeblowing | 360 m³/h |
Rated power | 72 W |
EMC-version | No |
Degree of protection (IP) | IP20 |
Mounting method | Screw mounting |
---|---|
Suitable for 19 inch rack mounting | Yes |
Colour | Black |
RAL-number | 9005 |
Width | 482 mm |
Height | 43 mm |
Depth | 300 mm |
Degree of impact strength (IK) | IK08 |
Operating / setting temperature | -25-70 °C |
Storage temperature | -25-70 °C |
Frequency | 50-60 Hz |
Prewired | Yes |
Dokumentatsioon
1 dokument
Tehniline leht
VALIGE TEGEVUS