Ventilation control switch Valena Allure - ivory
Valena Allure
Legrand
Ventilation control switch Valena Allure - ivory
REF. 755176
EAN number.
3414970482990
Valena™ IN'MATIC mechanisms - thermostats and ventilation controls-Ventilation control switches (0, 1, 2, 3)- Ivory Valena Allure
66,59 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Assembly arrangement | Other |
---|---|
Method of operation | Turn button |
Wiring system | Circuit 0 - 1 - 2 - 3 |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | Beige |
RAL-number (similar) | 1013 |
Transparent | No |
Suitable for degree of protection (IP) | IP20 |
Rated current | 20 A |
---|---|
Nominal voltage | 250 V |
Type of fastening | Mounting with claw and screw |
Width | 74.7 mm |
Height | 74.7 mm |
Depth | 39 mm |
Built-in depth | 27 mm |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Connection type | Screwed terminal |
Terminals capacity | 4-4 mm² |
Dokumentatsioon
1 dokument
Kasutusjuhend
1 dokument
Autocad 3D
VALIGE TEGEVUS