![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/LG-039863-WEB-R.jpg)
USB 3.1 type-C male to USB 3.1 type-C male cord 1m
Legrand
USB 3.1 type-C male to USB 3.1 type-C male cord 1m
REF. 039863
EAN number.
3414970994141
This cord is used to charge and transfer data to devices equipped with USB 3.1 C-type connector. It offers a high speed data rate, supports 4K video, high-definition audio, and power.
60,22 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Type of connector connection 1 | USB-C |
---|---|
Connection type connection 1 | Plug |
Insert direction connection 1 | Straight |
Number of poles connection 1 | 1 |
Type of connector connection 2 | USB-C |
Connection type connection 2 | Plug |
---|---|
Insert direction connection 2 | Straight |
Number of poles connection 2 | 1 |
Length | 1 m |
Dokumentatsioon
1 dokument
Tehniline leht
VALIGE TEGEVUS