![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/LG-039864-WEB-R.jpg)
USB 2.0 type-C male to USB 2.0 type-A male cord 1m
Legrand
USB 2.0 type-C male to USB 2.0 type-A male cord 1m
REF. 039864
EAN number.
3414970994165
This cord is the ideal solution to connect a smartphone, a tablet or any other device with a USB type-C port to a computer with a USB type-A port.
27,18 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Type of connector connection 1 | USB-C |
---|---|
Connection type connection 1 | Plug |
Insert direction connection 1 | Straight |
Number of poles connection 1 | 1 |
Type of connector connection 2 | USB-A |
Connection type connection 2 | Plug |
---|---|
Insert direction connection 2 | Straight |
Number of poles connection 2 | 1 |
Length | 1 m |
Dokumentatsioon
1 dokument
Tehniline leht
VALIGE TEGEVUS