USB 2.0 type-A male to Ligthning male cord 1m
Legrand
USB 2.0 type-A male to Ligthning male cord 1m
REF. 039862
EAN number.
3414970994127
This cord is used to charge and transfer data to devices equipped with Lightning connector.
25,97 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Type of connector connection 1 | USB-A |
---|---|
Connection type connection 1 | Plug |
Insert direction connection 1 | Straight |
Number of poles connection 1 | 1 |
Type of connector connection 2 | Other |
Connection type connection 2 | Plug |
---|---|
Insert direction connection 2 | Straight |
Number of poles connection 2 | 1 |
Length | 1 m |
Dokumentatsioon
1 dokument
Tehniline leht
VALIGE TEGEVUS