![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/31/LG-310402-WEB-L.jpg)
UPS TRIMOD 10 KVA 49M
Legrand
UPS TRIMOD 10 KVA 49M
REF. 310402
EAN number.
3245063104020
17 108,49 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Input voltage | 380-415 V |
---|---|
Primary frequency | 45-65 Hz |
Number of phases primary | 3 |
Output voltage | 380-415 V |
Secondary frequency | 50-60 Hz |
Output effective power | 10000 W |
Output apparent power | 10000 VA |
Number of phases secondary | 3 |
SNMP | Yes |
Voltage type | AC |
Height | 1650 mm |
Width | 414 mm |
Depth | 628 mm |
Weight | 350 kg |
---|---|
Bridging time full load | 49 min |
Suitable for network-management | Yes |
USV- technology | Online |
Construction type | Free standing model |
Max. voltage distortion output (linear load) | 2 % |
Overall efficiency | 96 % |
Efficiency in eco-mode | 99 % |
Degree of protection (IP) | IP21 |
Operating / setting temperature | 0-40 °C |
Storage temperature | -20-50 °C |
Sound level | 60 dB |
Contains Batteries and/or Accumulator | Yes |
Dokumentatsioon
6 dokumendid
Tehniline juhend
Kasutusjuhend
Kasutusjuhend
Tehniline leht
Kasutusjuhend
Kasutusjuhend
1 dokument
Brošüür
1 dokument
BIM fail
VALIGE TEGEVUS