UPS TRD 6S M IO 2CTRL 30 HE D
Legrand
UPS TRD 6S M IO 2CTRL 30 HE D
REF. 310468
EAN number.
3414970827173
8 441,28 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Input voltage | 380-415 V |
---|---|
Primary frequency | 45-65 Hz |
Number of phases primary | 3 |
Output voltage | 380-415 V |
Secondary frequency | 50-60 Hz |
Output effective power | 30000 W |
Output apparent power | 30000 VA |
Number of phases secondary | 3 |
SNMP | Yes |
Voltage type | AC |
Height | 1370 mm |
Width | 414 mm |
Depth | 628 mm |
Weight | 85 kg |
---|---|
Suitable for network-management | Yes |
USV- technology | Online |
Construction type | Free standing model |
Max. voltage distortion output (linear load) | 2 % |
Overall efficiency | 96 % |
Efficiency in eco-mode | 99 % |
Degree of protection (IP) | IP21 |
Operating / setting temperature | 0-40 °C |
Storage temperature | -20-50 °C |
Sound level | 60 dB |
Contains Batteries and/or Accumulator | Yes |
Dokumentatsioon
5 dokumendid
Tehniline juhend
Kasutusjuhend
Kasutusjuhend
Kasutusjuhend
Kasutusjuhend
1 dokument
BIM fail
1 dokument
Sertifikaadid
OC / CB-NL2-020525
(0.89 Mo)
VALIGE TEGEVUS