![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/31/310344-LEGRAND-1000.jpg)
UPS MEGALINE 3.75 KVA F
Legrand
UPS MEGALINE 3.75 KVA F
REF. 310344
EAN number.
3245063103443
3 902,30 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Input voltage | 184-264 V |
---|---|
Primary frequency | 50-60 Hz |
Output voltage | 230-232 V |
Secondary frequency | 50-60 Hz |
Output effective power | 2625 W |
Output apparent power | 3700 VA |
Voltage type | AC |
Height | 475 mm |
Width | 270 mm |
---|---|
Depth | 570 mm |
Weight | 43 kg |
Bridging time full load | 13 min |
Suitable for network-management | Yes |
USV- technology | Online |
Construction type | Free standing model |
Contains Batteries and/or Accumulator | Yes |
Dokumentatsioon
1 dokument
Tehniline juhend
VALIGE TEGEVUS